Welcome Aboard
https://uop.honeywell.com/en/search

HYDROPROCESSING SOLUTIONS

Distillate and Flexible Hydrocracking Catalysts

UOP provides a comprehensive portfolio of highly selective, high-activity Unity™ Hydrocracking Catalysts designed to meet performance needs for producing diesel, middle distillate or naphtha. Honeywell UOP ensures optimal performance through these innovative hydrocracking catalysts.

HC-800 Series

The latest generation of the flex-to-distillate hydrocracking catalyst platform offers the highest activity and saturation compared to the previous two generations. It is engineered to deliver breakthrough performance, providing exceptional distillate yield and unmatched feedstock flexibility.

HC-700 Series

The second generation of the flex-to-distillate hydrocracking catalyst platform offers higher activity and saturation compared to the first generation. It is designed to deliver high-distillate yield and feedstock flexibility, with proven robust stability.

HC-100 Series

The first generation of the flex-to-distillate hydrocracking catalyst platform features improved cold-flow properties and enhanced distillate selectivity compared to legacy catalyst platforms.

HC-425

A distillate-selective hydrogenation catalyst designed for targeted hydrogenation and improvement of cold flow properties.

HC-470

A super-saturation flexible hydrocracking catalyst designed to be used in a variety of flow schemes to produce maximum yields of middle distillate or naphtha products.

Ready to Connect?

Get in Touch with our technical experts

Let’s Talk

REQUEST SUPPORT

CONTACT SALES