Welcome Aboard
https://uop.honeywell.com/en/search

Callidus Flares

Galaxy Multipoint Flare Burner

Outstanding performance with low maintenance

 

The Galaxy multipoint flare burner is a high performance, low cost system designed with analysis tools and extensive physical testing. This next generation flare burner has improved cross-lighting capabilities, shorter flames in both single and multiple burner applications and a robust design for use under high flow conditions.

Features:

  • Shorter flames
  • Cast high alloy steel construction
  • Single-piece design with no welds in the heat-affected zone
  • Pre-tested in accordance with previous EPA AMEL requirements
  • Higher throughput per burner

Benefits:

  • Increased smokeless turndown capacity
  • Quieter operation
  • Lower capital and operating costs
  • Improved cross-lighting capabilities
  • Reduced foundation requirements

Applications:

  • Upstream, midstream and downstream processing 
  • Petrochemical processing
  • Chemical/specialty processing

 

For more information on Callidus flares.  Contact us

 

  • Galaxy Multipoint Flare Tip
  • Honeywell UOP Callidus